IESNA:LM-63-2002
[TEST]P1559234
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-15)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-30-B2750-W2D-3500K
[LUMINAIRE]1X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3097
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 30.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1054.3 1054.3 1050.3 1045.2 1038.2 1028.1 1016 1000.8 983.7 964.5
944.3 921.1 895.9 870.7 840.4 812.2 781.9 748.6 712.3 680
640.7 604.3 566 524.6 484.3 442.9 400.5 358.2 313.8 273.4
229 186.6 147.3 104.9 66.6 29.3 0
1054.3 1054.3 1051.3 1045.2 1038.2 1028.1 1015 1000.8 983.7 965.5
944.3 921.1 895.9 870.7 842.4 813.2 780.9 747.6 713.3 678
642.7 603.3 566 525.6 483.3 440.9 399.5 357.2 312.8 271.4
228 186.6 144.3 103.9 63.6 29.3 0
1054.3 1051.3 1048.2 1044.2 1036.1 1026.1 1013.9 999.8 982.7 964.5
943.3 920.1 895.9 868.7 839.4 811.2 778.9 746.6 711.3 675
638.6 602.3 562 520.6 479.2 437.9 393.5 352.1 308.7 267.4
223 182.6 142.3 101.9 62.6 26.2 0
1054.3 1055.3 1052.3 1047.2 1040.2 1030.1 1018 1002.8 985.7 966.5
945.3 922.1 895.9 868.7 840.4 810.1 778.9 744.6 710.3 672.9
636.6 598.3 558.9 516.6 476.2 432.8 389.4 348.1 304.7 261.3
218.9 178.6 136.2 98.9 60.5 26.2 0
1054.3 1056.3 1053.3 1048.2 1041.2 1031.1 1018 1003.9 985.7 967.5
946.3 923.1 895.9 868.7 839.4 810.1 776.9 743.6 708.2 672.9
634.6 595.3 555.9 515.5 474.2 430.8 389.4 344 302.7 260.3
217.9 176.6 135.2 95.8 59.5 24.2 0
